IESNA:LM-63-2002
[TEST]P1344571
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R259835DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]387
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 14.5
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
16.6 25.6 41.5 65 179.5 445.9 837 1263.8 1567.4 1656.3
1712.6 1769.3 1811.2 1841.1 1869.7 1890.2 1912.3 1925.6 1934.3 1927.1
1911.5 1873.6 1826 1763.1 1697.1 1599.9 1499.2 1395.2 1232 816.8
421 167.2 45.1 19.1 4 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.6 26 41.5 64.6 176.9 431.5 807 1234.9 1536.7 1625.6
1694.5 1742.2 1788.4 1820.2 1846.9 1867.1 1885.5 1900.3 1904.3 1895.6
1874.3 1842.2 1794.5 1732.1 1655.9 1572.1 1473.6 1352.6 1199.5 786.4
401.9 163.9 45.5 19.5 4.3 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.6 24.9 39.7 63.9 173.7 397.2 753.6 1160.9 1467.4 1552.3
1615.8 1668.5 1702.8 1731 1754.5 1770.7 1781.9 1793.5 1792.4 1780.8
1760.6 1724.1 1674.3 1618 1546.8 1451.2 1355.5 1236 1074.9 655.7
326.4 148 42.6 18.8 4.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.6 25.6 39.4 62.1 154.2 358.2 675.6 1042.4 1341.8 1430.9
1498.1 1544.3 1580.1 1604.3 1618.3 1626.6 1631.3 1636.4 1631 1615.8
1589.5 1554.1 1506.8 1440.7 1370.3 1263 1155.1 1016.8 850.7 461.5
241.6 127.8 39.4 17.7 5.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.6 24.9 38.6 58.5 132.2 308.4 573.7 892.6 1179.6 1260.5
1324.4 1373.2 1407.1 1429.9 1441.8 1442.5 1438.2 1429.1 1417.2 1398.1
1363.8 1319 1259.1 1179.6 1073.1 957.9 829.4 694.7 574.8 305.5
173.3 98.6 35.7 15.9 5.8 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.6 24.6 37.2 54.9 112.7 256 459.3 716.7 945.3 1025.5
1089.7 1137.4 1166.6 1182.5 1187.6 1181.4 1167 1142.8 1116.8 1082.9
1039.2 980 903.4 811.3 706.6 606.2 507 424.6 344.1 201.1
123.5 73.3 33.6 11.9 5.1 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
16.6 24.2 35.7 51.3 95.7 204.7 361.8 544.1 716.4 771.6
818.9 853.9 874.5 881 874.9 858.3 834.4 799.8 758.3 715.7
671.6 614.2 544.5 472.6 395.7 339.8 284.5 239.4 204 134.7
86.7 47.3 19.9 7.9 3.2 0.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
16.6 22.4 30.7 40.1 51.6 84.1 136.5 180.9 212.7 218.1
220.6 218.8 214.1 206.9 199 188.1 176.6 162.8 151.3 136.8
124.9 113.4 101.5 91 79.1 68.2 57.8 48.4 36.8 14.4
9 4 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
16.6 19.5 22 24.2 26 26.7 26 24.2 22.7 21.7
20.9 20.2 19.1 18.1 17 15.9 15.2 13.4 11.6 9.4
6.9 4.7 4 3.2 2.5 1.8 1.4 0.7 0.7 0
0 0 0 0.4 0.4 0.4 0.7 0.7 0.7 1.1
1.1 1.1 1.1 0.7 0.7 0.7 0.7 0.7 0
16.6 16.6 15.5 14.4 12.6 10.5 8.7 7.2 5.4 4.7
4.3 3.6 3.2 2.9 2.5 2.2 1.8 1.1 1.1 0.7
0.7 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.7 0.7 0.7 0.7 1.1 1.1 1.4 1.4
1.4 1.4 1.1 1.1 1.1 1.1 1.1 1.1 0
16.6 13.7 10.8 8.3 6.1 4.3 3.2 2.2 1.1 0.7
0.7 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.7 0.7 1.1 1.1 1.4 1.4 1.4
1.4 1.1 1.1 1.1 0.7 0.7 0.7 0.7 0
16.6 11.6 7.9 5.4 3.6 2.5 1.4 0.7 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.7 0.7 1.1 1.1 1.4 1.4 1.4 1.8 1.8
1.4 1.4 1.1 1.1 0.7 0.7 0.4 0.4 0
16.6 10.5 6.9 4.3 2.9 1.4 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.7 1.1 1.4 1.4 1.8 1.8 1.8 2.2 2.2 2.2
1.8 1.8 1.4 1.1 1.1 0.7 0.4 0.4 0
16.6 10.1 6.1 4 2.5 1.4 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.7
1.1 1.4 1.4 1.8 1.8 2.2 1.8 2.2 2.2 2.2
2.2 1.8 1.4 1.4 1.1 0.7 0.4 0.4 0
